Image of AMOBL10 Advanced Multimedia Outlet, Bracket, Blank

Advanced Multimedia Outlet, Bracket, Blank

Brand: Bryant

Catalog ID: AMOBL10

Data Housing Hardware, AMO Bracket, Blank, Light Almond/Office White

Product Sold in Packs of 10

Blank Fill in for Keystone Opening

General

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOBL10

Color

Light Almond/Office White

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620804613

Dimensions

Height

5.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ADA compliant
  • CSA Certified
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10