Audio/Video Connector, D-Sub, 15-Pin, Female to Female, 90 Degree, Single Pack
Image of 15901 Audio/Video Connector, D-Sub, 15-Pin, Female to Female, 90 Degree, Single Pack
Discontinued

Audio/Video Connector, D-Sub, 15-Pin, Female to Female, 90 Degree, Single Pack

Brand: Bryant

Catalog ID: 15901

Audio/Video Connector, D-Sub, 15-Pin, Female to Female, 90 Degree, Single Pack

  • D-Sub
  • 15-Pin
  • Female to Female
  • 90 Degree

Right Angled VGA

General

Application

Computer Video VGA

Catalog Number

15901

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

HD 15-Pin

UPC

662620291536

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

Per TIA

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

100