
Brand: Bryant
Catalog ID: 15ST10
Standard Product
Catalog Number
15ST10
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
HD, 15-Pin
Temperature Rating
Per TIA
Type
Screw Term
UPC
662620843735
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25