Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, Gray
Image of IM2SCA2GY Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, Gray

Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, Gray

Brand: Bryant

Catalog ID: IM2SCA2GY

Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, Gray

  • SC Angled
  • 2 Duplex
  • 2 Unit
  • Gray

2-Duplex Angled Fiber Opening

General

Catalog Number

IM2SCA2GY

Color

Gray

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Series

Accessory

Specifications

  • Device Type - iStation Frame Modules
  • Frame Module Type - 2 SC Duplex Angled, 2 Unit

Style

SC Duplex Angled(2), 2 Unit

Type

iStation Frame Module

UPC

662620827278

Dimensions

Display Size

2-Unit

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

25