Box Covers, 4" Square, 2) Toggle Openings, Standard Size, Red, Marked "GAS"
Image of SY803GEM Box Covers, 4" Square, 2) Toggle Openings, Standard Size, Red, Marked "GAS"
Image of SY803GEM Box Covers, 4" Square, 2) Toggle Openings, Standard Size, Red, Marked "GAS"

Box Covers, 4" Square, 2) Toggle Openings, Standard Size, Red, Marked "GAS"

Brand: Bryant

Catalog ID: SY803GEM

Wallplates and Boxes, Box Covers, 4" Square, 2) Toggle Openings, Standard Size, Red, Marked "GAS"

  • 4" Square
  • 2) Toggle Openings
  • Standard Size
  • Red
  • Marked "GAS"

Imprinted "Gas"

General

Application

Switches

Catalog Number

SY803GEM

Color

Red

Construction

Stamped

Item Type

Non-Weatherproof Covers

Knockouts

None

Material

Steel, Enameled

Material - Mounting Hardware

Vertical Mounted

Number of Gang(s)

4 in Square Box Cover

Number Of Outlets

2) Toggle

OEM Brand Name

Hubbell Bryant

Size

Standard

Style

2-Toggle - Pre-Marked Gas Burner

Type

Specialty

UPC

781786915060

Dimensions

Display Size

2-Gang

Size

Standard

Configuration

Knockouts

None

Number of Gang(s)

4 in Square Box Cover

Number Of Outlets

2) Toggle

Logistics

Carton Quantity

10