
Brand: Bryant
Catalog ID: PJ019
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
400 lbs
Catalog Number
PJ019
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
80
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Junior Grip
Style
Closed Mesh, Single Weave
Type
Flexible Eye
UPC
781786280649
Cable Diameter Range
0.19 in-0.24 in
Cable Size
.19-.24" (.48-.61)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
400 lbs
Load Capacity
80