
Brand: Bryant
Catalog ID: PJ025
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
450 lbs
Catalog Number
PJ025
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
90
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Junior Grip
Style
Closed Mesh, Single Weave
Type
Flexible Eye
UPC
781786280663
Cable Diameter Range
0.25 in-0.36 in
Cable Size
.25-.36" (.63-.91)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
450 lbs
Load Capacity
90
Carton Quantity
5