Brand: Bryant
Catalog ID: PJ075
Application
General Cable Pulling
Approx Breaking Strength
2,800 lbs
Catalog Number
PJ075
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
560
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Junior Grip
Style
Closed Mesh, Single Weave
Type
Flexible Eye
UPC
781786280748
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
Cable Specification
UL Listed Circuit Wire
Carton Quantity
5