Brand: Bryant
Catalog ID: MST125FE
Application
General Cable Pulling
Approx Breaking Strength
30,600 lbs
Catalog Number
MST125FE
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
6120
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Overhead Multiple Strength
Style
Closed Mesh, Triple, Double, Single Weave
Type
Flexible Eye
UPC
781786282087
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25-1.49" (3.17-3.78)
Cable Specification
UL Listed Circuit Wire