Image of MST175FE Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.75-1.99"
Image of MST175FE Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.75-1.99"

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.75-1.99"

Brand: Bryant

Catalog ID: MST175FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.75-1.99"

  • Heavy Duty
  • Overhead Flexible Eye
  • 1.75-1.99"

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

48,000 lbs

Catalog Number

MST175FE

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

9600

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Overhead Multiple Strength

Style

Closed Mesh, Triple, Double, Single Weave

Type

Flexible Eye

UPC

781786282124

Conductor Related

Cable Diameter Range

1.75 in-2.24 in

Cable Size

1.75-2.24" (4.44-5.69)

Cable Specification

UL Listed Circuit Wire

Resources and downloads