Brand: Bryant
Catalog ID: MST300FE
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
48,000 lbs
Catalog Number
MST300FE
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
9600
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Overhead Multiple Strength
Style
Closed Mesh, Triple, Double, Single Weave
Type
Flexible Eye
UPC
781786282186
Cable Diameter Range
3.00 in-3.49 in
Cable Size
3.00-3.49" (7.62-8.86)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
48,000 lbs
Load Capacity
9600