Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .50-.75"
Image of MST050FE Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .50-.75"

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .50-.75"

Brand: Bryant

Catalog ID: MST050FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .50-.75"

  • Heavy Duty
  • Overhead Flexible Eye
  • .50-.75"

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

10,000 lbs

Catalog Number

MST050FE

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

2000

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Overhead Multiple Strength

Style

Closed Mesh, Triple, Double, Single Weave

Type

Flexible Eye

UPC

781786282025

Conductor Related

Cable Diameter Range

0.50 in-0.74 in

Cable Size

.50-074" (1.27-1.88)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

10,000 lbs

Load Capacity

2000