Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 1.50-1.74" Cable Range
Image of PA150 Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 1.50-1.74" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 1.50-1.74" Cable Range

Brand: Bryant

Catalog ID: PA150

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 1.50-1.74" Cable Range

  • Light Duty
  • Flexible Eye
  • 1.50-1.74" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

6,800 lbs

Catalog Number

PA150

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

1360

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Light Duty Grip

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280540

Conductor Related

Cable Diameter Range

1.50 in-1.74 in

Cable Size

1.50-1.74" (3.81-4.42)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

6,800 lbs

Load Capacity

1360