Image of PA175 Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 1.75-1.99" Cable Range
Image of PA175 Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 1.75-1.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 1.75-1.99" Cable Range

Brand:

Bryant

Catalog ID:

PA175

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 1.75-1.99" Cable Range

  • Light Duty
  • Flexible Eye
  • 1.75-1.99" Cable Range

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

8,500 lbs

Catalog Number

PA175

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

1700

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Light Duty Grip

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280564

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Cable Specification

UL Listed Circuit Wire

Logistics

Carton Quantity

5