Brand: Bryant
Catalog ID: SCD150
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
6,600 lbs
Catalog Number
SCD150
Construction
EU RoHS Indicator
Yes
Load Capacity
1320
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Style
Closed Mesh, Double Weave
Type
Offset Eye
UPC
781786271562
Cable Diameter Range
1.50 in-1.74 in
Cable Size
1.50-1.74" (3.81-4.42)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
6,600 lbs
Load Capacity
1320
Carton Quantity
2