Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 2.00-2.49" Cable Range
Image of SCD200 Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 2.00-2.49" Cable Range

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 2.00-2.49" Cable Range

Brand: Bryant

Catalog ID: SCD200

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 2.00-2.49" Cable Range

  • Slack Mesh
  • Single Eye
  • 2.00-2.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

11,000 lbs

Catalog Number

SCD200

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

2200

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Closed Mesh, Double Weave

Type

Offset Eye

UPC

781786271609

Conductor Related

Cable Diameter Range

2.00 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

11,000 lbs

Load Capacity

2200