

Brand: Bryant
Catalog ID: SCD350
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
14,500 lbs
Catalog Number
SCD350
Construction
Woven
Load Capacity
2900
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Slack Grip
Style
Closed Mesh, Double Weave
Type
Offset Eye
UPC
781786271661
Cable Diameter Range
3.50 in-3.99 in
Cable Size
3.50-3.99" (8.89-10.13)
Cable Specification
UL Listed Circuit Wire
Approx Breaking Strength
14,500 lbs
Load Capacity
2900
Carton Quantity
2