Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 3.50-3.99" Cable Range
Image of SSR350 Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 3.50-3.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 3.50-3.99" Cable Range

Brand: Bryant

Catalog ID: SSR350

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 3.50-3.99" Cable Range

  • Split Mesh
  • Rod Closing
  • Offset Eye
  • 3.50-3.99" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

12,000 lbs

Catalog Number

SSR350

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

2400

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Split Mesh, Rod Closing, Single Weave

Type

Offset Eye

UPC

781786271883

Conductor Related

Cable Diameter Range

3.50 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

12,000 lbs

Load Capacity

2400

Logistics

Carton Quantity

2