Bryant, Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .50-.61" Cable Range
Image of SSR050 Bryant, Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .50-.61" Cable Range

Bryant, Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .50-.61" Cable Range

Brand: Bryant

Catalog ID: SSR050

Bryant, Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .50-.61" Cable Range

  • Split Mesh
  • Rod Closing
  • Offset Eye
  • .50-.61" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

1,500 lbs

Catalog Number

SSR050

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

300

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Split Mesh, Rod Closing, Single Weave

Type

Offset Eye

UPC

781786271685

Conductor Related

Cable Diameter Range

0.50 in-0.61 in

Cable Size

.50-.61" (1.27-1.55)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

1,500 lbs

Load Capacity

300