Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .62-.74" Cable Range
Image of SSR062 Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .62-.74" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .62-.74" Cable Range

Brand: Bryant

Catalog ID: SSR062

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .62-.74" Cable Range

  • Split Mesh
  • Rod Closing
  • Offset Eye
  • .62-.74" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

1,800 lbs

Catalog Number

SSR062

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

360

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Split Mesh, Rod Closing, Single Weave

Type

Offset Eye

UPC

781786271708

Conductor Related

Cable Diameter Range

0.62 in-0.74 in

Cable Size

.62-.74" (1.57-1.88)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

1,800 lbs

Load Capacity

360