Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 2.00-2.49" Cable Range
Image of PH200 Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 2.00-2.49" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 2.00-2.49" Cable Range

Brand: Bryant

Catalog ID: PH200

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 2.00-2.49" Cable Range

  • Underground Flexible Eye
  • 2.00-2.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

18,500 lbs

Catalog Number

PH200

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

3700

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Underground T-Type

Style

Closed Mesh, Double Weave

Type

Flexible Eye, Short Length

UPC

781786280366

Conductor Related

Cable Diameter Range

2.00 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

18,500 lbs

Load Capacity

3700