Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, .75-.99" Cable Range
Image of PH075 Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, .75-.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, .75-.99" Cable Range

Brand: Bryant

Catalog ID: PH075

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, .75-.99" Cable Range

  • Underground Flexible Eye
  • .75-.99" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

6,800 lbs

Catalog Number

PH075

Construction

Woven

EU RoHS Indicator

No

Load Capacity

1360

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Underground T-Type

Style

Closed Mesh, Double Weave

Type

Flexible Eye, Short Length

UPC

781786280304

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

6,800 lbs

Load Capacity

1360