Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 1.00-1.49" Cable Range
Image of PHS100 Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 1.00-1.49" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 1.00-1.49" Cable Range

Brand: Bryant

Catalog ID: PHS100

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 1.00-1.49" Cable Range

  • Underground Revolving Eye
  • 1.00-1.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

16,400 lbs

Catalog Number

PHS100

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

3280

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Underground K-Type

Style

Closed Mesh, Double Weave

Type

Revolving Eye, Standard Length

UPC

781786280069

Conductor Related

Cable Diameter Range

1.00 in-1.49 in

Cable Size

1.00-1.49" (2.54-3.78)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

16,400 lbs

Load Capacity

3280