Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 5.00-5.99" Cable Range
Image of PHS500 Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 5.00-5.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 5.00-5.99" Cable Range

Brand: Bryant

Catalog ID: PHS500

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 5.00-5.99" Cable Range

  • Underground Revolving Eye
  • 5.00-5.99" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

40,000 lbs

Catalog Number

PHS500

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

8000

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Underground K-Type

Style

Closed Mesh, Double Weave

Type

Revolving Eye, Standard Length

UPC

781786280229

Conductor Related

Cable Diameter Range

5.00 in-5.99 in

Cable Size

5.00-5.99" (12.70-51.21)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

40,000 lbs

Load Capacity

8000