Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, .50-.61" Cable Range
Image of PHS050 Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, .50-.61" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, .50-.61" Cable Range

Brand: Bryant

Catalog ID: PHS050

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, .50-.61" Cable Range

  • Underground Revolving Eye
  • .50-.61" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

4,800 lbs

Catalog Number

PHS050

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

960

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Underground K-Type

Style

Closed Mesh, Double Weave

Type

Revolving Eye, Short Length

UPC

781786280007

Conductor Related

Cable Diameter Range

0.50 in-0.61 in

Cable Size

.50-.61" (1.27-1.55)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

4,800 lbs

Load Capacity

960