Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 6.00-6.99" Cable Range
Image of PHS600 Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 6.00-6.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 6.00-6.99" Cable Range

Brand: Bryant

Catalog ID: PHS600

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 6.00-6.99" Cable Range

  • Underground Revolving Eye
  • 6.00-6.99" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

54,000 lbs

Catalog Number

PHS600

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

10800

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Underground K-Type

Style

Closed Mesh, Double Weave

Type

Revolving Eye, Standard Length

UPC

781786280243

Conductor Related

Cable Diameter Range

6.00 in-6.99 in

Cable Size

6.00-6.99" (15.24-17.75)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

54,000 lbs

Load Capacity

10800