Bryant, Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 2 1/2"
Image of PLB162 Bryant, Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 2 1/2"
Discontinued

Bryant, Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 2 1/2"

Brand: Bryant

Catalog ID: PLB162

Bryant, Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 2 1/2"

  • Punch-Lok Band
  • 5/8" X 2 1/2"

Band Width = 5/8" (1.59 cm), Band Inside Diameter = 2 1/2" (6.35 cm)

General

Catalog Number

PLB162

OEM Brand Name

Hubbell Bryant

Series

Tools and Bands

Style

Punch-Lok Band

Type

Punch-Lok Band

UPC

781786457591

Conductor Related

Cable Diameter Range

1 5/8 in-2 1/4 in

Cable Size

1 5/8"-2 1/4" (4.13-5.71)

Logistics

Carton Quantity

50