
Brand: Bryant
Catalog ID: BRY8PS2100D
6' Cord
Application
Standard Devices
Catalog Number
BRY8PS2100D
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Indicator(s) Type
LED Indicator
Item Type
Surge Protection Plug Strips
Material
Non-Metallic
Material - Mounting Hardware
Portable
OEM Brand Name
Hubbell Bryant
Operating Temperature
36 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade 5-15R
Response Time
5
UPC
781786141643
Display Size
2100 Joules
Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 VAC
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Indicator(s) Type
LED Indicator
Operating Temperature
36 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Response Time
5
Carton Quantity
20