
Brand: Bryant
Catalog ID: BDS24U
Closed Mesh
Application
Single Eye
Approx Breaking Strength
350 lbs
Catalog Number
BDS24U
Construction
Woven
EU RoHS Indicator
No
Material
Steel, Galvanized
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Bus Drop
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786240001
Cable Diameter Range
0.24 in-0.32 in
Cable Size
.24-.32" (.61-.81)
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Approx Breaking Strength
350 lbs
Carton Quantity
10