
Brand: Bryant
Catalog ID: BDS43U
Closed Mesh
Application
Single Eye
Approx Breaking Strength
550 lbs
Catalog Number
BDS43U
Construction
Woven
EU RoHS Indicator
No
Material
Steel, Galvanized
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Bus Drop
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786240049
Cable Diameter Range
0.43 in-0.56 in
Cable Size
.43-.56" (1.09-1.42)
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Approx Breaking Strength
550 lbs
Carton Quantity
20
Pallet Quantity
2000