
Brand: Bryant
Catalog ID: BDS85U
Closed Mesh
Application
Single Eye
Approx Breaking Strength
1,400 lbs
Catalog Number
BDS85U
Construction
Woven
EU RoHS Indicator
No
Material
Steel, Galvanized
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Bus Drop
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786240100
Cable Diameter Range
0.85 in-1 in
Cable Size
.85-1.00" (2.16-2.54)
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Approx Breaking Strength
1,400 lbs
Carton Quantity
10
Pallet Quantity
2100