Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.85-1.00"
Image of BDS85L Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.85-1.00"

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.85-1.00"

Brand: Bryant

Catalog ID: BDS85L

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.85-1.00"

  • Split Mesh
  • Rod Closing
  • Galvanized Steel
  • 0.85-1.00"

Closed Mesh

General

Application

Universal Eye

Approx Breaking Strength

1,400 lbs

Catalog Number

BDS85L

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Bus Drop

Style

Split Mesh, Rod Closing

Type

Universal Eye

UPC

781786240247

Conductor Related

Cable Diameter Range

0.85 in-1 in

Cable Size

.85-1.00" (2.16-2.54)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

1,400 lbs

Logistics

Carton Quantity

10