Cabinets, Net Select, Extension Bracket, 2" X 14"
Image of NSOBOX14X2 Cabinets, Net Select, Extension Bracket, 2" X 14"
Discontinued

Cabinets, Net Select, Extension Bracket, 2" X 14"

Brand: Bryant

Catalog ID: NSOBOX14X2

Cabinets, Net Select, Extension Bracket, 2" X 14"

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX14X2

EU RoHS Indicator

Yes

Item Type

Size

14"

Specifications

  • Depth - 2.00” (51)
  • Finish - White, powder coat
  • Height - 15.30” (389)
  • Material - 20-18 gauge steel
  • Width - 15.57” (395)

Type

Bracket

UPC

883778503153

Dimensions

Size

14"

Thickness

0.0781

Width

17.7 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

4