

Brand: Bryant
Catalog ID: SP52IGGYA
Commercial Specification Grade
Application
IG Duplex with Light and Alarm
Catalog Number
SP52IGGYA
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
LED and Audible Alarm
Item Type
Surge Protection Receptacles
Material
Composite
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Bryant
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade
Product Family
Specification Grade
Response Time
5
Style
Isolated Ground
Type
Duplex Receptacle
UPC
781786139145
Display Size
Standard
Amperage Rating
15 A
Connectivity
Terminal Screws
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
5-15R
Indicator(s) Type
LED and Audible Alarm
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Response Time
5
Carton Quantity
10