Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 20' Length, Orange
Image of HC6OR20 Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 20' Length, Orange

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 20' Length, Orange

Brand: Bryant

Catalog ID: HC6OR20

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 20' Length, Orange

NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.

  • Third Party Verified Category 6 Component
  • Plug Optimized For High Density Switch Ports
  • TSB-155 10 Gig Support
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Catalog Number

HC6OR20

Color

Orange

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Specifications

  • Conductor - 24AWG UTP
  • Contact Plating - 50 micro-inch Gold with 100 micro-inch under plating
  • Jacket - Flame-Retardant PVC-CM Rated
  • OD - 0.224 in.
  • Plug Body - Plycarbonate UL 94V-0
  • Plug Boot - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

Type

Standard

UPC

662620232690

Dimensions

Length

20 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Operational

Temperature Rating

Per TIA