
Brand: Bryant
Catalog ID: BRYC25143IN
Cable Length
25 Ft.
Cable Type
#14/3 SJT
Catalog Number
BRYC25143IN
Light Source
Incandescent
Series
Commercial
Type
Reel With Metallic Incandescent Hand Lamp, Yellow
UPC
781786380172
Cable Length
25 Ft.
Amperage Rating
10 A
Current / Amperage Rating
10 A
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Cable Type
#14/3 SJT