Cord and Cable Reels, Industrial Cord Reel, With 20A GFCI Module, 45' 12/3, Yellow
Image of BRY45123GF20 Cord and Cable Reels, Industrial Cord Reel, With 20A GFCI Module, 45' 12/3, Yellow
Discontinued

Cord and Cable Reels, Industrial Cord Reel, With 20A GFCI Module, 45' 12/3, Yellow

Brand: Bryant

Catalog ID: BRY45123GF20

Cord and Cable Reels, Industrial Cord Reel, With 20A GFCI Module, 45' 12/3, Yellow

  • With 20A GFCI Module
  • 45' 12/3
  • Yellow

Positive Latch Maintains Desired Cord Length

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

45 Ft.

Cable Type

#12/3 SJEO

Catalog Number

BRY45123GF20

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with 20A 125V AC, GFCI

OEM Brand Name

Hubbell Bryant

Series

Industrial

Type

Real With Portable Outlet Box And 1-20A 125V GFCI Receptacle

UPC

781786128187

Dimensions

Cable Length

45 Ft.

Cable Length Active

540

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

12/3 SJEO

Cable Type

#12/3 SJEO

Feeder Cord

12/3 SJEO

Nema Color

Yellow and Black

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Base Type

Optional