Brand: Bryant
Catalog ID: BRY501431W
Application
Bench, Ceiling and Wall Mounted
Base Type
Optional
Cable Length
50 Ft.
Cable Type
#14/3 SOW-A
Catalog Number
BRY501431W
Construction
Steel
Duty
Heavy Duty
EU RoHS Indicator
No
Item Type
Reel with Stripped Leads
OEM Brand Name
Hubbell Bryant
Series
Weatherproof
Type
16" Weatherproof
UPC
781786128088
Cable Length Active
600
Cable Length Inactive
60
Reel Frame Dimension
Steel
Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC
Cable Specification
14/3 SOW-A
Feeder Cord
14/3 SOW-A
Nema Color
Yellow and Black