Deluxe Cord Grip, 90 Degree Male, 1.000-1.125", 1 1/4" With Mesh
Image of DC1009114 Deluxe Cord Grip, 90 Degree Male, 1.000-1.125", 1 1/4" With Mesh

Deluxe Cord Grip, 90 Degree Male, 1.000-1.125", 1 1/4" With Mesh

Brand: Bryant

Catalog ID: DC1009114

Deluxe Cord Grip, 90 Degree Male, 1.000-1.125", 1 1/4" With Mesh

  • 1.000-1.125"
  • 1 1/4" With Mesh

Standard Product

General

Application

90 Degree Male

Catalog Number

DC1009114

EU RoHS Indicator

No

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1 1/4 NPT

Type

90 Degree Male Thread

UPC

781786242265

Dimensions

Thread Size

1 1/4 NPT

Conductor Related

Cable Diameter Range

1.000-1.125 in

Number of Conductors

Jacketed UL Listed Cable Only

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

5