Image of DC6291 Deluxe Cord Grip, 90 Degree Male, .625-.750", 1" With Mesh

Deluxe Cord Grip, 90 Degree Male, .625-.750", 1" With Mesh

Brand: Bryant

Catalog ID: DC6291

Deluxe Cord Grip, 90 Degree Male, .625-.750", 1" With Mesh

  • .625-.750"
  • 1" With Mesh

Standard Product

General

Application

90 Degree Male

Catalog Number

DC6291

EU RoHS Indicator

No

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1 NPT

Type

90 Degree Male Thread

UPC

781786242180

Dimensions

Thread Size

1 NPT

Conductor Related

Cable Diameter Range

0.625 in-0.750 in

Number of Conductors

Jacketed UL Listed Cable Only

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

5