Image of DC1312 Deluxe Cord Grip, Straight Male, 1.312-1.437", 2" With Mesh
Image of DC1312 Deluxe Cord Grip, Straight Male, 1.312-1.437", 2" With Mesh

Deluxe Cord Grip, Straight Male, 1.312-1.437", 2" With Mesh

Brand: Bryant

Catalog ID: DC1312

Deluxe Cord Grip, Straight Male, 1.312-1.437", 2" With Mesh

  • 1.312-1.437"
  • 2" With Mesh

Product details

General

Application

Straight Male

Catalog Number

DC1312

EU RoHS Indicator

No

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

2 NPT

Type

Straight Male Thread

UPC

781786243224

Conductor Related

Cable Diameter Range

1.312 in-1.437 in

Number of Conductors

Jacketed UL Listed Cable Only

Logistics

Carton Quantity

2