Image of DC2063 Deluxe Cord Grip, Straight Male, 2.063-2.187", 3" With Mesh

Deluxe Cord Grip, Straight Male, 2.063-2.187", 3" With Mesh

Brand: Bryant

Catalog ID: DC2063

Deluxe Cord Grip, Straight Male, 2.063-2.187", 3" With Mesh

  • 2.063-2.187"
  • 3" With Mesh

Standard Product

General

Application

Straight Male

Catalog Number

DC2063

EU RoHS Indicator

Yes

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

3 NPT

Type

Straight Male Thread

UPC

781786243071

Dimensions

Thread Size

3 NPT

Conductor Related

Cable Diameter Range

2.063 in-2.187 in

Number of Conductors

Jacketed UL Listed Cable Only

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)