Image of DC2433 Deluxe Cord Grip, Straight Male, 2.437-2.625", 3" With Mesh
Image of DC2433 Deluxe Cord Grip, Straight Male, 2.437-2.625", 3" With Mesh

Deluxe Cord Grip, Straight Male, 2.437-2.625", 3" With Mesh

Brand:

Bryant

Catalog ID:

DC2433

Deluxe Cord Grip, Straight Male, 2.437-2.625", 3" With Mesh

  • 2.437-2.625"
  • 3" With Mesh

Product details

General

Application

Straight Male

Catalog Number

DC2433

EU RoHS Indicator

Yes

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

3 NPT

Type

Straight Male Thread

UPC

781786243132

Conductor Related

Cable Diameter Range

2.437 in-2.625 in

Number of Conductors

Jacketed UL Listed Cable Only

Resources and downloads