

Brand: Bryant
Catalog ID: DC3138
Standard Product
Application
Straight Male
Catalog Number
DC3138
Material
Aluminum Fitting, Stainless Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Bryant
Series
Deluxe Cord Grips
Style
For Insulated Cables
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Thread Size
3/8 NPT
Type
Straight Male Thread
UPC
781786242524
Thread Size
3/8 NPT
Cable Diameter Range
0.312 in-0.375 in
Number of Conductors
Jacketed UL Listed Cable Only
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Carton Quantity
5