Enclosures, FPTV, 4-Gang, Metallic, White
Image of NSAV124M Enclosures, FPTV, 4-Gang, Metallic, White
Image of NSAV124M Enclosures, FPTV, 4-Gang, Metallic, White
Image of NSAV124M Enclosures, FPTV, 4-Gang, Metallic, White
Image of NSAV124M Enclosures, FPTV, 4-Gang, Metallic, White
Image of NSAV124M Enclosures, FPTV, 4-Gang, Metallic, White

Enclosures, FPTV, 4-Gang, Metallic, White

Brand: Hubbell Premise Wiring

Catalog ID: NSAV124M

Enclosures, FPTV, 4-Gang, Metallic,White

Hubbell netSELECT® FPTV connection enclosure delivers high-density connectivity and power in the wall. In-wall connections allow flat panel displays and interactive smartboards to sit flush without dangling cords. It quickly installs to studs or sheetrock without additional components or hardware. The enclosure is designed to accommodate large bend radii associated with current cable types such as HDMI, DVI, RG6/UQ, and VGA. The base is constructed from 18 gauge cold rolled steel, which provides toughness and meets requirements for highrise residential and commercial construction. The white powder coat finish provides durability and an appearance that blends into the wall.

  • Provides Recessed AV, Power, and Data Connections
  • Allows Large, High Density Cables to Fit in the Smallest Footprint Possible
  • In-wall Connections Allow Flat Panel Displays to Sit Flush Without Dangling Cords
  • Easily Mounts to Studs or Sheetrock Without Additional Hardware

General

Catalog Number

NSAV124M

Series

FPTV

Size

4-Gang

Type

Boxes

UPC

883778504884

Dimensions

Size

4-Gang

Weight

3.49 lb

Logistics

Carton Quantity

1

Pallet Quantity

121