Image of 3001 Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and SideWired, Brown
Image of 3001 Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and SideWired, Brown
Image of 3001 Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and SideWired, Brown
Image of 3001 Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and SideWired, Brown
+1
Image of 3001 Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and SideWired, Brown

Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and SideWired, Brown

Brand:

Bryant

Catalog ID:

3001

Switches and Lighting Controls, Extra Heavy Duty Industrial Grade,Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and SideWired, Brown

  • Toggle
  • General Purpose AC
  • Single Pole
  • 30A 120/277V AC
  • Back and SideWired

Product details

General

Application

Back and Side Wired

Catalog Number

3001

Color

Brown

Series

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786619203

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads

Specifications