Fiber Connector, Crimp Insert, Multi Mode/Single Mode, 100-pack
Image of FCCI100 Fiber Connector, Crimp Insert, Multi Mode/Single Mode, 100-pack
Discontinued

Fiber Connector, Crimp Insert, Multi Mode/Single Mode, 100-pack

Brand: Bryant

Catalog ID: FCCI100

Fiber Connector, Crimp Insert, Multi Mode/Single Mode, 100-pack

  • 900 micron and 3.0mm Cable Applications
  • Quick and Easy two Minute Termination
  • RoHS Compliant and Bulk Packed in Recyclable Cartons

Brass,Elastomer Composite

General

Application

Interconnect

Catalog Number

FCCI100

EU RoHS Indicator

Yes

Item Type

Material

Brass

Material - Mounting Hardware

Crimp

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Connector body - Nickel plated brass
  • Crimp insert - Nickel plated brass with polymer core
  • Ferrule Material - Zirconia Ceramic
  • Strain relief boot - UL-V0 rated polymer

Style

Crimp Inserts

Temperature Rating

0C to 70C

UPC

662620839479

Electrical Ratings

Connectivity

Plug

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25