Fiber Kit, Connector Termination Kit, SC/ST-Style, 8-Port, 220V
Image of OFTK04C Fiber Kit, Connector Termination Kit, SC/ST-Style, 8-Port, 220V
Discontinued

Fiber Kit, Connector Termination Kit, SC/ST-Style, 8-Port, 220V

Brand: Bryant

Catalog ID: OFTK04C

Fiber Kit, Connector Termination Kit, SC/ST-Style, 8-Port, 220V

  • Heat cure epoxy
  • Anaerobic adhesive and primer
  • Fiber and cable preparation tools

Heat Cure Epoxy Termination

General

Application

Field Termination

Catalog Number

OFTK04C

EU RoHS Indicator

Yes

Item Type

Material

Various

Style

Terminaiton Kits

UPC

662620855851

Certifications And Compliance

EU RoHS Indicator

Yes