

Brand: Bryant
Catalog ID: FASCDSC6GN
6-Pack
Adapter Type
Duplex
Application
Data Outlet
Catalog Number
FASCDSC6GN
Color
Green
Environmental Conditions
Indoor
Item Type
SC Duplex
Material
Ceramic
Material - Mounting Hardware
Snap-In
Mounting Type
Repeatability
0.1 dB
Service Life
500 matings
Style
SC Duplex
Temperature Rating
0C to 70C
UPC
662620243351
Display Size
2.5 mm
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Environmental Conditions
Indoor
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3
Adapter Type
Duplex
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25