Image of FASTDMPB6 Fiber Optic Adapters, ST Clip In Mounting, Phosphor Bronze Sleeves, Aqua, 6 Pack
Image of FASTDMPB6 Fiber Optic Adapters, ST Clip In Mounting, Phosphor Bronze Sleeves, Aqua, 6 Pack
Discontinued

Fiber Optic Adapters, ST Clip In Mounting, Phosphor Bronze Sleeves, Aqua, 6 Pack

Brand: Bryant

Catalog ID: FASTDMPB6

Fiber Optic Adapters, ST Clip In Mounting, Phosphor Bronze Sleeves, Aqua, 6 Pack.

Product details

General

Adapter Type

Duplex

Application

Data Outlet

Catalog Number

FASTDMPB6

Color

Blue

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

ST Duplex

Material

Bronze, Phosphor

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Recommended Cut-Out - Any SC duplex 1.024" x 0.375"
  • Sleeve Material - Phosphor Bronze Sleeves

Style

ST-Style Duplex

Temperature Rating

0C to 70C

UPC

662620289250

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-2

Logistics

Carton Quantity

25

Resources and downloads

Specifications